Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2318582-4
Bill of material
2318582-4
PN
Part Number
2318582-4
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2318582-4
TEINTERNALDESCRIPTION
TE Internal Description
TWO-PIECE POKE-IN, 8MM CONN, 4 POS
CONNECTORSTYLE
Connector Style
Receptacle
CONNECTORSYSTEM
Connector System
Wire-to-Component
SEALABLE
Sealable
No
NUMBEROFPOSITIONS
Number of Positions
4
NUMBEROFROWS
Number of Rows
1
WIREENTRYANGLE
Wire Entry Angle
Side
CURRENTRATINGMAXA
Current Rating Max
5 A
VOLTAGEVAC
Voltage
250 VAC
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
5 A
CENTERLINEPITCHMM
Centerline Pitch
8 mm
WIRESIZEAWG
Wire Size
24 - 18 AWG
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
-40 - 105 C
CIRCUITAPPLICATION
Circuit Application
Power
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models