Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2319045 - UM-2KS40/16AI/SI/RS/Z/SO225
Bill of material
PHOENIX CONTACT 2319045
MANUID
Product number of the Manufacturer
2319045
DESCSHORT
Short Description
Input module
DESCLONG
Long Description
16-channel analog input module with spring-cage connection and redundant voltage supply. Suitable for Yokogawa SAI 143 card.
MANUTYPEDESC
Manufacturer Type Description
UM-2KS40/16AI/SI/RS/Z/SO225
PREVIEW
Preview
INTNO
International product number
4046356340656
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
37
BAH005
rated voltage
30 V
AAF726
rated current
1 A
AAP798
Application standards
DIN EN 50178: 1998-04
BAF016
width
250 mm
BAA020
height
125.4 mm
AAF040
net weight
0.300 kg
BAB577
depth
98 mm
AAT080
Pole number
48
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4046356340656
AAW338
Manufacturer product designation
Input module
AAU734
Manufacturer product description
16-channel analog input module with spring-cage connection and redundant voltage supply. Suitable for Yokogawa SAI 143 card.
AAO057
Product type
UM-2KS40/16AI/SI/RS/Z/SO225
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PHOENIX CONTACT
    2904679 - TC-EC56F-DO16-ESD-A-TRC
Previews
3D
2D
Download CAD models