Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2319427 - UM-2KS50/UNI/CS
Bill of material
PHOENIX CONTACT 2319427
MANUID
Product number of the Manufacturer
2319427
DESCSHORT
Short Description
Universal module
DESCLONG
Long Description
Universal module for connecting to up to 32 channel digital Yokogawa cards, 1:1 connection of the Yokogawa system connector on screw terminal block connection.
MANUTYPEDESC
Manufacturer Type Description
UM-2KS50/UNI/CS
PREVIEW
Preview
INTNO
International product number
4046356361651
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
47
BAH005
rated voltage
24 V
AAF726
rated current
0.100 A
AAP798
Application standards
DIN EN 50178: 1998-04
BAF016
width
139.5 mm
BAA020
height
125.4 mm
AAF040
net weight
0.367 kg
BAB577
depth
66 mm
AAT080
Pole number
50
BAA295
Degree of soiling
2
AAB418
Design of the electrical connection (head 1)
Screw connection
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4046356361651
AAW338
Manufacturer product designation
Universal module
AAU734
Manufacturer product description
Universal module for connecting to up to 32 channel digital Yokogawa cards, 1:1 connection of the Yokogawa system connector on screw terminal block connection.
AAO057
Product type
UM-2KS50/UNI/CS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models