Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2319430 - UM-2KS50-RM/MR/SI/1/SDV541
Bill of material
PHOENIX CONTACT 2319430
MANUID
Product number of the Manufacturer
2319430
DESCSHORT
Short Description
Relay Module
DESCLONG
Long Description
16-channel output relay module with screw connection and 50-pos. system connection, coil side is protected and non-isolated (optional), for Yokogawa SDV 541 cards, module width: 425 mm
MANUTYPEDESC
Manufacturer Type Description
UM-2KS50-RM/MR/SI/1/SDV541
PREVIEW
Preview
INTNO
International product number
4046356550031
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
37
BAH005
rated voltage
24 V
AAF726
rated current
0.040 A
AAP798
Application standards
EN 61010-2-201, EN 61010-2-201
BAF016
width
424.43 mm
BAA020
height
127.5 mm
AAF040
net weight
1.516 kg
BAB577
depth
67 mm
AAT080
Pole number
20
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4046356550031
AAW338
Manufacturer product designation
Relay Module
AAU734
Manufacturer product description
16-channel output relay module with screw connection and 50-pos. system connection, coil side is protected and non-isolated (optional), for Yokogawa SDV 541 cards, module width: 425 mm
AAO057
Product type
UM-2KS50-RM/MR/SI/1/SDV541
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models