Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2319812 - UM-2KS50/16DI/RS/SO225
Bill of material
PHOENIX CONTACT 2319812
MANUID
Product number of the Manufacturer
2319812
DESCSHORT
Short Description
Input module
DESCLONG
Long Description
16-channel digital input module with screw connection and redundant voltage supply. Suitable for Yokogawa SDV 144 card.
MANUTYPEDESC
Manufacturer Type Description
UM-2KS50/16DI/RS/SO225
PREVIEW
Preview
INTNO
International product number
4046356440349
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
37
BAH005
rated voltage
30 V
AAF726
rated current
0.100 A
AAP798
Application standards
DIN EN 50178: 1998-04
BAB392
certificate/approval
EAC
BAF016
width
250.000012 mm
BAA020
height
125.4 mm
AAF040
net weight
0.333 kg
BAB577
depth
76 mm
AAT080
Pole number
48
BAA295
Degree of soiling
2
AAB418
Design of the electrical connection (head 1)
Screw connection
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4046356440349
AAW338
Manufacturer product designation
Input module
AAU734
Manufacturer product description
16-channel digital input module with screw connection and redundant voltage supply. Suitable for Yokogawa SDV 144 card.
AAO057
Product type
UM-2KS50/16DI/RS/SO225
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models