Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
232-604 - Strain relief housing
Bill of material
232-604
BESTNR
Item-No.
232-604
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
17.50 mm
BREITE
Width
23.00 mm
TIEFE
Depth
41.50 mm
FARBE
Color
grau
GEWICHT
Weight
5.800 g
ECLASS71
eCl@ss 7.1
27-14-92-14
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models