Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
232-638 - Strain relief housing 8 poles pin spacing 5,08 mm
Bill of material
232-638
BESTNR
Item-No.
232-638
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
RM
Pin Spacing
5.08 mm
P
No. of poles
8
HOEHE
Height
17.50 mm
BREITE
Width
43.00 mm
TIEFE
Depth
53.95 mm
FARBE
Color
orange
GEWICHT
Weight
12.200 g
ECLASS71
eCl@ss 7.1
27-14-92-14
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models