Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Kukamet
Description
232
Bill of material
232 - 2
MODELNO
Model number
F1
Force
N
FI
YIELD (F1:Fi)
5:1 N
ANGLE
Angle
180 °
WEIGHT
Weight
g
A
mm
A2
mm
A3
mm
B
mm
B2
mm
D
mm
D2
mm
H
mm
H2
mm
H3
mm
L
mm
L2
mm
R
mm
PDFEN
PDF EN
http://www.kukamet.com.tr/Y_Uploads/pdf/232.pdf
PDFDE
PDF DE
http://www.kukamet.com.tr/Y_Uploads/pdf_de/232.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Kukamet
    233
    Kukamet
    241
    Norgren
    Quikclamp 82 - EXCELON Modular System Accessories
    AirTAC
    U shape bracket - GA series bracket
    Kukamet
    251
Previews
3D
Dimension
2D
Download CAD models