Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2320377 - UPS-CAP/24DC/10A/10KJ
Bill of material
PHOENIX CONTACT 2320377
MANUID
Product number of the Manufacturer
2320377
DESCSHORT
Short Description
Energy storage
DESCLONG
Long Description
output: 24 V DC / 10 A
MANUTYPEDESC
Manufacturer Type Description
UPS-CAP/24DC/10A/10KJ
PREVIEW
Preview
INTNO
International product number
4046356599047
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA018
length
126 mm
BAF016
width
126.1 mm
AAF040
net weight
1.700 kg
BAA039
max. operating ambient temperature
60 °C
AAF583
nominal voltage
24 V
AAI654
capacity
100 0173-1#05-AAA402#003
AAG042
plastic housing present
No
AAM205
traction battery present
No
AAL483
suited for ex-applications permissible
No
AAI635
height including the poles
130 mm
AAO663
GTIN
4046356599047
AAW338
Manufacturer product designation
Energy storage
AAU734
Manufacturer product description
Maintenance-free energy storage based on double-layer capacitor, 24 V DC, 10 kJ, automatic detection and communication with QUINT UPS-IQ
AAO057
Product type
UPS-CAP/24DC/10A/10KJ
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85322900
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models