Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2321813 - FLKM-2KS50/BFI/SPT/CS
Bill of material
PHOENIX CONTACT 2321813
MANUID
Product number of the Manufacturer
2321813
DESCSHORT
Short Description
Passive module
DESCLONG
Long Description
Termination board for Yokogawa ADV 151, ADV 161, ADV 551 and ADV 561 I/O modules with a fuse for cable protection (5 x 20) and fuse failure display (LED) per channel. Redundant system connection.
MANUTYPEDESC
Manufacturer Type Description
FLKM-2KS50/BFI/SPT/CS
PREVIEW
Preview
INTNO
International product number
4046356340595
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
37
BAH005
rated voltage
24 V
AAF726
rated current
0.100 A
AAP798
Application standards
DIN EN 50178
BAF016
width
343.4 mm
BAA020
height
125.4 mm
AAF040
net weight
0.797 kg
BAB577
depth
70.5 mm
AAT080
Pole number
50
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4046356340595
AAW338
Manufacturer product designation
Passive module
AAU734
Manufacturer product description
Termination board for Yokogawa ADV 151, ADV 161, ADV 551 and ADV 561 I/O modules with a fuse for cable protection (5 x 20) and fuse failure display (LED) per channel. Redundant system connection.
AAO057
Product type
FLKM-2KS50/BFI/SPT/CS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models