Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2321826 - FLKM-2KS40/SPT/CS
Bill of material
PHOENIX CONTACT 2321826
MANUID
Product number of the Manufacturer
2321826
DESCSHORT
Short Description
Passive module
DESCLONG
Long Description
1:1 interface module for Yokogawa AAV 141, AAV 142, AAT 141, AAI 141, AAI 143 analog I/O modules, AAV 542, AAI 543, AAI 841, AAB 841, AAI 135, AAP 135, AAI 835 and AAR 181. Redundant system connection, spring-cage connection on the field side.
MANUTYPEDESC
Manufacturer Type Description
FLKM-2KS40/SPT/CS
PREVIEW
Preview
INTNO
International product number
4046356340601
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
37
BAH005
rated voltage
50 V
AAF726
rated current
1 A
AAP798
Application standards
DIN EN 50178
BAF016
width
194 mm
BAA020
height
125.4 mm
AAF040
net weight
0.000 kg
BAB577
depth
49.5 mm
AAT080
Pole number
40
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4046356340601
AAW338
Manufacturer product designation
Passive module
AAU734
Manufacturer product description
1:1 interface module for Yokogawa AAV 141, AAV 142, AAT 141, AAI 141, AAI 143 analog I/O modules, AAV 542, AAI 543, AAI 841, AAB 841, AAI 135, AAP 135, AAI 835 and AAR 181. Redundant system connection, spring-cage connection on the field side.
AAO057
Product type
FLKM-2KS40/SPT/CS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models