Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2321981 - FLKM-2KS40/PMT/ST/YCS
Bill of material
PHOENIX CONTACT 2321981
MANUID
Product number of the Manufacturer
2321981
DESCSHORT
Short Description
Passive module
DESCLONG
Long Description
1:1 interface module for Yokogawa AAI 141, AAI 143, AAV 141, AAV 142, AAI 543, AAV 542, AAI 841 and AAB 841 analog I/O modules. Redundant system connection, screw connections with knife disconnection on the field side.
MANUTYPEDESC
Manufacturer Type Description
FLKM-2KS40/PMT/ST/YCS
PREVIEW
Preview
INTNO
International product number
4046356450270
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
52
BAH005
rated voltage
50 V
AAF726
rated current
1 A
AAP798
Application standards
DIN EN 50178
BAF016
width
180.1 mm
BAA020
height
111.8 mm
AAF040
net weight
0.470 kg
BAB577
depth
56 mm
AAT080
Pole number
40
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4046356450270
AAW338
Manufacturer product designation
Passive module
AAU734
Manufacturer product description
1:1 interface module for Yokogawa AAI 141, AAI 143, AAV 141, AAV 142, AAI 543, AAV 542, AAI 841 and AAB 841 analog I/O modules. Redundant system connection, screw connections with knife disconnection on the field side.
AAO057
Product type
FLKM-2KS40/PMT/ST/YCS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models