Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2322317 - VIP-2/SC/FLK50/AB-1756
Bill of material
PHOENIX CONTACT 2322317
MANUID
Product number of the Manufacturer
2322317
DESCSHORT
Short Description
Passive module
DESCLONG
Long Description
VARIOFACE COMPACT LINE, termination board for Allen-Bradley ControlLogix, with ControlLogix-specific marking
MANUTYPEDESC
Manufacturer Type Description
VIP-2/SC/FLK50/AB-1756
PREVIEW
Preview
BAH005
rated voltage
25 V
AAF726
rated current
1 A
AAP798
Application standards
IEC 60664, DIN EN 50178
BAF016
width
95.444 mm
BAA020
height
65.8 mm
AAF040
net weight
0.197 kg
BAB577
depth
56 mm
AAT080
Pole number
50
AAB418
Design of the electrical connection (head 1)
Screw connection
AAM488
type of electrical connection, control side
blade terminal
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4046356451000
AAW338
Manufacturer product designation
Passive module
AAU734
Manufacturer product description
VARIOFACE COMPACT LINE, termination board for Allen-Bradley ControlLogix, with ControlLogix-specific marking
AAO057
Product type
VIP-2/SC/FLK50/AB-1756
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356451000
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
40
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models