Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2322414 - VIP-3/SC/HD26SUB/F
Bill of material
PHOENIX CONTACT 2322414
MANUID
Product number of the Manufacturer
2322414
DESCSHORT
Short Description
Interface module
DESCLONG
Long Description
VARIOFACE module, with screw connection and high density D-SUB miniature socket strip, for mounting on NS 35 rails, no. of pos.: 26, width: 79 mm
MANUTYPEDESC
Manufacturer Type Description
VIP-3/SC/HD26SUB/F
PREVIEW
Preview
INTNO
International product number
4046356451710
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAH005
rated voltage
25 V
AAF726
rated current
1 A
AAP798
Application standards
EN 50178
BAF016
width
52.02 mm
BAA020
height
68.95 mm
AAF040
net weight
0.140 kg
BAB577
depth
62 mm
AAT080
Pole number
26
AAB418
Design of the electrical connection (head 1)
Screw connection
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4046356451710
AAW338
Manufacturer product designation
Interface module
AAU734
Manufacturer product description
VARIOFACE module, with screw connection and high density D-SUB miniature socket strip, for mounting on NS 35 rails, no. of pos.: 26, width: 79 mm
AAO057
Product type
VIP-3/SC/HD26SUB/F
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models