Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
2333, 2334 - Deluxe Flange Mount Casters
Bill of material
2333
PN
Part No.
MATW
Material of Wheel
Polyurethane Tread Plastic Core
DIA
DIA Diameter
Inch
A
1.750 Inch
B
3.000 Inch
C
2.656 Inch
D
0.328 Inch
E
2.750 Inch
F
3.750 Inch
G
G Load Height
Inch
SR
Swivel Radius
4.625 Inch
OR
Oil Resistance
Very Good
CAP
Capacity
lbs.
COL
Wheel Color
Black / Gray
BRAKE
Brake
Yes
W
Weight
lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models