Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
2337, 2338 - Triangular Top Plate Casters
Bill of material
2337
PN
Part No.
DIA
Wheel Diameter
Inch
A
5.500 Inch
B
4.125 Inch
C
0.750 Inch
D
1.250 Inch
E
2.125 Inch
F
1.125 Inch
LH
Load Height
Inch
CAP
Capacity
lbs.
SR
Swivel Radius
Inch
COL
Wheel Color
Gray
W
Weight
lbs.
RMH
Recommended Mounting Hardware
5/16-18x5/8 Inch SHCS, Washer and Econ T-Nut (3 pcs.)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models