Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
80/20
Description
2380, 2385, 2387, 2390, 2400, 2410, 2380-Black, 2385-Black, 2387-Black, 2390-Black, 2400-Black, 2410-Black - Floor Mount Base Plates
Bill of material
2387-Black
PN
Part No.
MAT
Material
6105-T5 Aluminum
FIN
Finish
A
Inch
B
Inch
C
Inch
D
Inch
E
Inch
F
Inch
G
Inch
H
1.000 Inch
J
0.250 Inch
K
Inch
L
2.750 Inch
M
Inch
N
1.500 Inch
P
Inch
Q
Q Dia. Thru
Inch
R
5.000 Inch
S
Inch
T
0.750 Inch
W
Weight
lbs.
COLOR
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models