Catalog navigation
CAD Model seçimi
Uygun ürünler: 7
HELP_VARIABLE
Company
norelem
Description
23806-01 - Axial angular contact ball bearing, steel double-row, with flange
Bill of material
23806-01-101706225
BEST
Order No.
KURZZ
Abbreviation
AUSF
version
Double-row
FORM
Form
B
width
mm
B1
distance
3 mm
B2
distance
mm
D
diameter
mm
D1
diameter
mm
D2
diameter
mm
D3
diameter
mm
D4
diameter
mm
D5
diameter
mm
R
Radius
0.3 mm
R1
Radius
0.6 mm
ALPHA
Angle ?
60° °
BETA
Angle ?
M
thread
M6 mm
ANZDM
Tightening torque,
Nm
GRENZDZ
Speed limit
1/min.
TRAGZS
Static load rating
N
TRAGZD
Dynamic load rating
N
ASS
Axial rigidity
N/μm
KIPPSF
Tilt rigidity
Nm/mrad
LAGERR
Bearing friction torque
Nm
MASSTR
Moment of nertia
Kg.cm²
PL
Circular runout
μm
RL
Radial bearing clearance
Preloaded μm
BA
Hole tolerance
0-5 μm
ADA
OD
0-10 μm
BAM
Width tolerance
0-250 μm
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84828000
EAN
EAN-Nr. norelem
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir