Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
24_250_lpi - Signal Transformer
Bill of material
24-250-LPI
PN
Part Number
24-250-LPI
DESC
Description
International Low Profile Transformer, 6VA Power, 115V/230V Input, 24VCT Output Series, 12V Output Parallel
POWERVA
Power
6 VA
OS
Output Series
24VCT
OP
Output Parallel
12V
INPUT
Input
115V/230V V
MOUNTING
Mounting
Thru Hole Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
0.39 lbs (0.18 kg)
LENGTH
Length
2.37 in. (60.2 mm)
WIDTH
Width
1.65 in. (41.9 mm)
HEIGHT
Height
0.89 in. (22.6 mm)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bel Fuse
    dpc_24_180 - Signal Transformer
Previews
3D
2D
Download CAD models