Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
POWER JACKS
Description
24/30 Jaw Coupling - Spacer Coupling Drive Shaft
Bill of material
JCC-24AA9-24AA9-W
PCODE
Order number
JCC-24AA9-24AA9-W
FSC
Flexible Spacer Coupling
Flexible JawCoupling
CT
Coupling Type
C Series
H1S
Hub 1 Size
H1MT
Hub 1 Material Type
H1B
Hub 1 Bore
mm
H2S
Hub 2 Size
H2MT
Hub 2 Material Type
H2B
Hub 2 Bore
mm
FET
Flexible Element Type
A
Dimension A
55 mm
C
Dimension C
39 mm
C1
Dimension C1
48 mm
L
Dimension L
78 mm
L1
Dimension L1
30 mm
L2
Dimension L2
30 mm
E
Dimension E
18 mm
S
Dimension S
2.0 mm
B
Dimension B
14 mm
G
Dimension G
24 mm
F
Dimension F
27 mm
G1
Thread
M5
H1
Dimension H1
10 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models