Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
ESYLUX
Description
24 m / SLE - Escape sign light
Bill of material
EN10061806 - SLE EL LED 3h/8h 24m IR SC/C WM
ARTNR
Item number
LOD
Level of detail
BILD
Product picture
CNSLINA
Parts list name
GKAT
Device category
Escape sign light
PRODB
Product description
BS
User interface
IR remote control
STEUSYS
Control system
ON/OFF
MONART
Installation type
Surface mounting
MONORT
Installation position
L
Length
245 mm
B
Width
mm
H
Height/Depth
mm
GEW
Weight
g
FAR
Colour
white, similar to RAL 9010
WERKS
Material
ABS
IP
Protection type
IP54
SK
Protection class
II
TEMP
Permissible ambient temperature
5...+35 °C
NENNSP
Nominal voltage
230 V AC / 50 Hz
ALEIQ
Connectable wire cross section
1.5 mm²
AWINK
Beam angle
°
FTEMP
Colour temperature
4000 K
BLP
Rated output P
4 W
LICSTS
Luminous flux
65 lm
LICHTA
Light output
16 lm/W
LDAUER
Light duration
3 h|8 h h
EWEITE
Viewing distance (DIN EN)
24 m
AKKU
Battery
NiMH 4,8 V / 1,6 Ah
AUTSEL
Automatic testing
true
STATUS
Status display
by LED
EINSP
Power supply system
Decentralised (single-battery)
ULAND
Country of origin
DE
ZTN
Customs tariff number
94056020
DEEPLINK
Deeplink
https://www.esylux.com/p/EN10061806
PDFLINK
Data sheet
https://www.esylux.com/dl/EN10061806
LDT
en10061806.ldt
EF000233
Power supply system
dezentral (Einzelbatterie)
EF011868
Type of wiring
Suitable for feed-through wiring
EF009349
Rated luminous flux according to IEC 62722-2-1
65 lm
EF012090MAX
Rated ambient temperature according to IEC62722-2-1
35 °C
EF012090MIN
Rated ambient temperature according to IEC62722-2-1
5 °C
EF000381
Operating device
LED operating device, current-controlled
EF000008
Width
mm
EF009346MAX
Colour temperature - max
4000 K
EF009346MIN
Colour temperature - min
4000 K
EF006436
Suitable for number of illuminants
1
EF001456
Height/Depth
mm
EF009482
Constant light output (CLO)
No
EF000085
Wire cross section
1,5 mm²
EF006420
"Leuchte mit begrenzter Oberflächentemperatur ""D-Zeichen"""
No
EF012170
Light distributor
Other
EF001438
Length
245 mm
EF009347
Max. system power
4 W
EF005905
With illuminant
Yes
EF005127MAX
Nominal voltage - max
230 V
EF005127MIN
Nominal voltage - min
230 V
EF001391
Pin number
7
EF000187
Voltage type
AC
EF004284
Cover material
Kunststoff transparent
EF004258
Number of lamp heads
1
EF004351
Type of battery
NiMh
EF001278
Marking type
einseitig
EF000030
Function
Rettungswegkennzeichnung
EF001277
Suitable for marking type
Einlegeblatt/-platte
EF011954
Luminous flux in standby mode
65 lm
EF000483
With remote control
No
EF007947
With remote control connection
true
EF011099
With pictogram
true
EF000003
Installation type
EF012518MAX
Nominal operation time - max
8 h
EF012518MIN
Nominal operation time - min
3 h
EF002960
Switching type
Dauerschaltung/Bereitschaftsschaltung
EF008091
Monitoring device
automatischer Selbsttest
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models