Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Brennan Industries
Description
2403 - MJ-MJ Straight
Bill of material
2403-10-04
PN
Part Number
B1OD
B1 Tube O.D.
Inch
B2OD
B2 Tube O.D.
Inch
MAT
Material
B1
B1 SAE 37°
B2
B2 SAE 37°
C
C Hex
Inch
B1D
B1 Drill
Inch
B2D
B2 Drill
Inch
L
L Length
Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Brennan Industries
    2404 - MJ-MP Straight
    Brennan Industries
    2406 - FJ-MJ Straight Reducer (Non-Swivel)
    Brennan Industries
    6400-O - MJ-MORB Straight
    Brennan Industries
    2500-FG - MJ-MJ 90° Elbow
    Brennan Industries
    2603-FG - MJ-MJ-MJ Tee
    Brennan Industries
    0306 - Bulkhead Lock Nut
    Brennan Industries
    6801-NWO-FG - MJ-MAORB 90° Elbow
    Brennan Industries
    0318 - JIC Tube Nut
    Brennan Industries
    6802-NWO-FG - MJ-MAORB 45° Elbow
    Brennan Industries
    2403-LH - MJ-MJ Straight Large Hex
    Brennan Industries
    6405-O - MORB-FP Straight
    Brennan Industries
    0319 - JIC Tube Sleeve
    Brennan Industries
    2700 - MJ-MJ Bulkhead Straight
    Brennan Industries
    2405 - MJ-FP Straight
Previews
3D
Dimension
2D
Download CAD models