Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2403338 - SOL-SC-1ST-0-DC-1MPPT-2001
Bill of material
PHOENIX CONTACT 2403338
MANUID
Product number of the Manufacturer
2403338
DESCSHORT
Short Description
String combiner box (SCB)
DESCLONG
Long Description
String combiner box (SCB)
MANUTYPEDESC
Manufacturer Type Description
SOL-SC-1ST-0-DC-1MPPT-2001
PREVIEW
Preview
INTNO
International product number
4055626370521
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
72
BAG975
degree of protection
IP65
BAF016
width
130 mm
BAA020
height
180 mm
BAB577
depth
111 mm
AAO663
GTIN
4055626370521
AAW338
Manufacturer product designation
String combiner box (SCB)
AAU734
Manufacturer product description
String combiner box for photovoltaic systems up to 1,000 V DC for connecting 1x 1 string. With surge protection (type 2) and SUNCLIX DC connectors for the input and output side (SUNCLIX mating connectors supplied as standard).
AAO057
Product type
SOL-SC-1ST-0-DC-1MPPT-2001
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363030
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
No generation actions are associated with this part