Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2404765 - SOL-SC-3ST-0-DC-1MPPT-1001
Bill of material
PHOENIX CONTACT 2404765
MANUID
Product number of the Manufacturer
2404765
DESCSHORT
Short Description
String combiner box (SCB)
DESCLONG
Long Description
String combiner box (SCB)
MANUTYPEDESC
Manufacturer Type Description
SOL-SC-3ST-0-DC-1MPPT-1001
PREVIEW
Preview
INTNO
International product number
4055626436739
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG975
degree of protection
IP65
BAF016
width
180 mm
BAA020
height
180 mm
BAB577
depth
111 mm
AAO663
GTIN
4055626436739
AAW338
Manufacturer product designation
String combiner box (SCB)
AAU734
Manufacturer product description
String combiner box for photovoltaic systems up to 1000 V DC for the connection of 1x 3 strings. With surge protection and SUNCLIX DC connector for the input and output side.
AAO057
Product type
SOL-SC-3ST-0-DC-1MPPT-1001
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363030
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    RJI cable shear
    Spelsberg
    AK 42
    Weidmüller
    1896170000 - PPE 2.5/4
    PHOENIX CONTACT
    2403338 - SOL-SC-1ST-0-DC-1MPPT-2001
Download CAD models
No generation actions are associated with this part