Catalog navigation
Выбор CAD модели
Доступные продукты: 9
HELP_VARIABLE
Company
ABB
Description
240Vac 60Hz Ratings - U4 IP00 - 208, 220, 230 or 240 V 60Hz
Bill of material
ACS800-U4-0140-2
TC
Type Code
INPUT
Input
Amps
I
Imax
Amps
I2ND
Current Nominal ratings (Normal Duty)
A
PND
Power Nominal ratings (Normal Duty)
HP
I2HD
Current Nominal ratings (Heavy Duty)
A
PHD
Power Nominal ratings (Heavy Duty)
HP
FS
Frame Size
VB
Vertical Bus Bars