Catalog navigation
CAD model selection
Selectable products: 70
HELP_VARIABLE
Company
FIBRO
Description
241.13. - High performance compression spring, XSF, Colour Violet
Bill of material
241.13.32.076
BC
Order No
DOC
Catalog page
241_13_pdf
DH
Sleeve diameter
mm
DD
Diameter of spring wire
mm
L0
Free length of spring
mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
F
Arbeitsfederkraft
0.000 N
R
Spring rate
N/mm
FN
Federkraft max. (100%)
N
SN
Federweg max. (100%)
mm
S1
Federweg 45%
mm
SV1
Vorspannweg 13%
mm
FV1
Vorspannkraft 13%
N
SA1
Arbeitsweg 45%
mm
F1
Arbeitsfederkraft 45%
N
S2
Federweg 62%
mm
SV2
Vorspannweg 30%
mm
FV2
Vorspannkraft 30%
N
SA2
Arbeitsweg 62%
mm
F2
Arbeitsfederkraft 62%
N
S3
Federweg 80%
mm
SV3
Vorspannweg 58%
mm
FV3
Vorspannkraft 58%
mm
SA3
Arbeitsweg 80%
mm
F3
Arbeitsfederkraft 80%
N
ZTC
Customs tariff number
73202020
GEW
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models