Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
241_3_10 - Signal Transformer
Bill of material
241-3-10
PN
Part Number
241-3-10
DESC
Description
Split Bobbin Transformer with High Isolation, 2.4VA Power, 115V Input
POWERVA
Power
2,4 VA
OS
Output Series
10VCT
INPUT
Input
115V V
MOUNTING
Mounting
Chassis Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
0.25 lbs (0.11 kg)
LENGTH
Length
2.07 in. (52.6 mm)
WIDTH
Width
1.17 in. (29.7 mm)
HEIGHT
Height
1.23 in. (31.2 mm)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bel Fuse
    241_6_20 - Signal Transformer
    Bel Fuse
    241_7_48 - Signal Transformer
    SMC
    HRS_TR - Separately Installed Power Transformer
    Bel Fuse
    HCTC-1-20 - Signal Transformer
Previews
3D
2D
Download CAD models