Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
241_7_36 - Signal Transformer
Bill of material
241-7-36
PN
Part Number
241-7-36
DESC
Description
Split Bobbin Transformer with High Isolation, 56VA Power, 115V Input
POWERVA
Power
56 VA
OS
Output Series
36VCT
INPUT
Input
115V V
MOUNTING
Mounting
Chassis Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
1.7 lbs (0.77 kg)
LENGTH
Length
3.68 in. (93.5 mm)
WIDTH
Width
1.94 in. (49.3 mm)
HEIGHT
Height
2.28 in. (57.9 mm)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    MINDMAN
    MVB1-100 - Circuit board and manifold
Previews
3D
2D
Download CAD models