Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
241_8_36 - Signal Transformer
Bill of material
241-8-36
PN
Part Number
241-8-36
DESC
Description
Split Bobbin Transformer with High Isolation, 100VA Power, 115V Input
POWERVA
Power
100 VA
OS
Output Series
36VCT
INPUT
Input
115V V
MOUNTING
Mounting
Chassis Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
2.75 lbs (1.25 kg)
LENGTH
Length
4.03 in. (102.4 mm)
WIDTH
Width
2.3 in. (58.4 mm)
HEIGHT
Height
2.58 in. (65.5 mm)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bel Fuse
    du_7_5 - Signal Transformer
    Bel Fuse
    241_8_56 - Signal Transformer
    Bel Fuse
    a41_130_24 - Signal Transformer
    Bel Fuse
    a41_130_20 - Signal Transformer
    Bel Fuse
    a41_130_28 - Signal Transformer
    Bel Fuse
    hpi_15 - Signal Transformer
    Bel Fuse
    du_1_2 - Signal Transformer
    Bel Fuse
    dpc_28_360 - Signal Transformer
    Bel Fuse
    dp_241_7_10 - Signal Transformer
    Bel Fuse
    dp_241_5_10 - Signal Transformer
    Bel Fuse
    dp_241_5_20 - Signal Transformer
    Bel Fuse
    mt_7_15 - Signal Transformer
    Bel Fuse
    a41_130_230 - Signal Transformer
    Bel Fuse
    130-OF
Previews
3D
2D
Download CAD models