Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
241 Hub City Models - 240 Series
Bill of material
0220-77224
PN
Part No.
0220-77224
MN
Model Number
241
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
N/A
OD
Output Diameter
1.125 Inch
DESCRIPTION
Description
241 5/1 A WR
PT
Product Type
Right Angle
PL
Product Line
PowerCube Worm Gear Drive
IT
Input Type
Shaft
ID
Input Diameter
0.625 Inch
OT
Output Type
Shaft
CD
C.D.
2.376 Inch
A
3.375 Inch
B
2.062 Inch
D
2.5 Inch
E
6.938 Inch
F
1.43 Inch
G
0.6245 Inch
H
1.63 Inch
I
5.0 Inch
J
J Keyway
3/16 x 3/32
K
1.21 Inch
S
9.0 Inch
T
4.5 Inch
U
1.1245 Inch
V
2.31 Inch
W
2.06 Inch
X
X Keyway
1/4 x 1/8
Y
1.74 Inch
AA
5.0 Inch
BB
2.5 Inch
CC
2.875 Inch
DD
1.4375 Inch
EE
3/8 UNC Inch
FF
0.7 Inch
GG
0.7 Inch
WTL
Wt.
31 Lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models