Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
2413 - Economy Floor Mount Base Plates
Bill of material
2413
PN
Part No.
2413
MAT
Material
6105-T5 Aluminum
FIN
Finish
Clear Anodize
A
5.000 Inch
B
2.250 Inch
C
1.500 Inch
D
0.500 Inch
E
0.250 Inch
F
2.000 Inch
G
0.688 Inch
H
0.750 Inch
J
1.500 Inch
K
K Dia.
0.328 Inch
L
L Dia.
0.531 Inch
M
1.125 Inch
W
Weight
.265 lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models