Catalog navigation
Výběr CAD modelu
Available products: 12
HELP_VARIABLE
Company
80/20
Description
2414, 2415, 2416, 2417, 2404, 2405 - Economy Floor Mount Base Plates
Bill of material
2416-Black
PN
Part No.
MAT
Material
6105-T5 Aluminum
FIN
Finish
Clear Anodize
A
5.000 Inch
B
2.750 Inch
C
1.500 Inch
D
Inch
E
0.250 Inch
F
2.000 Inch
G
0.688 Inch
H
Inch
J
Inch
K
K Dia. Thru
Inch
L
L Dia. Thru
Inch
M
M Spot Face Dia.
Inch
N
Inch
W
Weight
lbs.
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model