Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
241L Hub City Models - 240 Series
Bill of material
0220-06949
PN
Part No.
0220-06949
MN
Model Number
241L
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
N/A
OD
Output Diameter
1.125 Inch
DESCRIPTION
Description
241L 5/1 A WR
PT
Product Type
Right Angle
PL
Product Line
PAG Lubed PowerCube Worm Gear Drive
IT
Input Type
Shaft
ID
Input Diameter
0.625 Inch
OT
Output Type
Shaft
CD
C.D.
2.376 Inch
A
3.375 Inch
B
2.062 Inch
D
2.5 Inch
E
6.938 Inch
F
1.43 Inch
G
0.6245 Inch
H
1.63 Inch
I
5.0 Inch
J
J Keyway
3/16 x 3/32
K
1.21 Inch
S
9.0 Inch
T
4.5 Inch
U
1.1245 Inch
V
2.31 Inch
W
2.06 Inch
X
X Keyway
1/4 x 1/8
Y
1.74 Inch
AA
5.0 Inch
BB
2.5 Inch
CC
2.875 Inch
DD
1.4375 Inch
EE
3/8 UNC Inch
FF
0.7 Inch
GG
0.7 Inch
WTL
Wt.
31 Lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Hub City
    W153 PCX Hub City Models - W150 Series PCX
    Hub City
    133L PCX Hub City Models - 130 Series PCX
    Hub City
    135L PCX Hub City Models - 130 Series PCX
    Hub City
    323L Hub City Models - 320 Series
    Hub City
    131 PCX Hub City Models - 130 Series PCX
    Hub City
    304L PCX Hub City Models - 300 Series PCX
    Hub City
    301L PCX Hub City Models - 300 Series PCX
    Hub City
    W151 PCX Hub City Models - W150 Series PCX
    Hub City
    W152 PCX Hub City Models - W150 Series PCX
    Hub City
    216L Hub City Models - 210 Series
    Hub City
    GW6001 - Series GW6000
    Hub City
    131L PCX Hub City Models - 130 Series PCX
    Hub City
    132L PCX Hub City Models - 130 Series PCX
    Hub City
    134 PCX Hub City Models - 130 Series PCX
Previews
3D
Dimension
2D
Download CAD models