Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
agru
Description
242.15 - Diaphragm Valve
Bill of material
AGRU_72242152511_Diaphragm Valve_manually controlled_PP Pure grey_25 - MOP 10 bar
LODDEST
LOD Destination
LODLEVEL
LOD Level
MN
Article number
M
Article number
BILDCODE
Image Code
242.15
WEIGHT
Weight
kg
DIMENSIONLANG
Dimension long
DURCHMESSER
Dimension short
EXT_BEZ_1
Description 1
Diaphragm Valve
EXT_BEZ_2
Description 2
manually controlled
EXT_BEZ_3
Description 3
EPDM/PTFE diaphragm
MATERIAL
Material
PP Pure grey
VERBINDUNG
Connection methode
Flange connection DIN
DA
Outside diameter (DAOD)
mm
IDA
Inch
DN
S1
mm
S2
mm
L
Dimension L
mm
L1
mm
L2
mm
D
mm
H
mm
B
mm
KGEW
0.000 mm
E
Dimension E
0.000 mm
E1
13.000 mm
NDM
6.000 mm
KDM
4.900 mm
X
1.000 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models