Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
242 Hub City Models - 240 Series
Bill of material
0220-77254
PN
Part No.
0220-77254
MN
Model Number
242
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
N/A
OD
Output Diameter
Inch
DESCRIPTION
Description
242 5/1 A WR 1.000
PT
Product Type
Right Angle
PL
Product Line
PowerCube Worm Gear Drive
IT
Input Type
Shaft
ID
Input Diameter
0.625 Inch
OT
Output Type
Hollow Bore
CD
C.D.
2.376 Inch
A
3.375 Inch
B
2.062 Inch
D
2.5 Inch
E
6.938 Inch
F
1.43 Inch
G
0.6245 Inch
H
1.63 Inch
I
5.0 Inch
J
J Keyway
3/16 x 3/32
K
1.21 Inch
S
5.93 Inch
T
2.965 Inch
AA
5.0 Inch
BB
2.5 Inch
CC
2.875 Inch
DD
1.4375 Inch
EE
3/8 NC Inch
FF
0.7 Inch
GG
0.7 Inch
WTL
Wt.
33 Lbs.
X
X Keyway
1/4 x 1/8
KF
Key Furnished
1/4 Sq.
Y
Y Socket Setscrew
5/16 NC X 5/16 LG
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models