Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
2425500000 - ENERGY ANALYSER 550
Bill of material
Weidmueller 2425500000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2425500000
MANUTYPEDESC
Manufacturer Type Description
ENERGY ANALYSER 550
DESCSHORT
Short Description
Measuring device electrical quantity, 720 V, Modbus RTU, Modbus-Gateway, Modbus TCP/IP, Modbus RTU over Ethernet, SNMP, Profibus DP V0, BACnet (optional)
DESCLONG
Long Description
Allows for the detailed measurement of production facilities.
GTIN
4050118433470
MANUNAME
Manufacturer Name
Weidmueller Group
AAH680
ampere meter present
No
AAH681
blind power meter present
No
AAH682
tachometer present
No
AAH683
frequency meter present
No
AAH684
pulse counter present
No
AAH685
voltmeter present
No
AAH686
effective power measurement device present
No
AAF040
Mass
1.080 kg
AAD931
customs tariff number (TARIC)
90303200
URL
URL
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Сваляне на CAD модели