카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Weidmüller
Description
2425510000 - ENERGY ANALYSER D550
Bill of material
Weidmueller 2425510000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2425510000
MANUTYPEDESC
Manufacturer Type Description
ENERGY ANALYSER D550
DESCSHORT
Short Description
Measuring device electrical quantity, 480 V, Modbus RTU, Modbus-Gateway, Modbus TCP/IP, Modbus RTU over Ethernet, SNMP, BACnet (optional)
DESCLONG
Long Description
Allows for the detailed measurement of production facilities.
GTIN
4050118433487
MANUNAME
Manufacturer Name
Weidmueller Group
AAH680
ampere meter present
No
AAH681
blind power meter present
No
AAH682
tachometer present
No
AAH683
frequency meter present
No
AAH684
pulse counter present
No
AAH685
voltmeter present
No
AAH686
effective power measurement device present
No
AAF040
Mass
0.350 kg
AAD931
customs tariff number (TARIC)
90303200
URL
URL
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드