Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
2426290000 - UR67-MP-HP-8DIDO-12-60M
Bill of material
Weidmueller 2426290000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2426290000
MANUTYPEDESC
Manufacturer Type Description
UR67-MP-HP-8DIDO-12-60M
DESCSHORT
Short Description
Digital input-/output module (I/O)
DESCLONG
Long Description
Digital input and output module that can be parametrizable as input or output. Thus sensors or actuators can be connected.
GTIN
4050118434378
MANUNAME
Manufacturer Name
Weidmueller Group
BAG975
degree of protection
IP67
AAF040
Mass
0.500 kg
AAD931
customs tariff number (TARIC)
85176200