Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
243 Hub City Models - 240 Series
Bill of material
0220-84331
PN
Part No.
0220-84331
MN
Model Number
243
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
N/A
OD
Output Diameter
Inch
DESCRIPTION
Description
243 5/1 R WR 1.000
PT
Product Type
Right Angle
PL
Product Line
PowerCube Worm Gear Drive
IT
Input Type
Shaft
ID
Input Diameter
0.625 Inch
OT
Output Type
Hollow Bore
CD
C.D.
2.3760 Inch
A
3.375 Inch
B
2.062 Inch
D
2.5 Inch
E
6.938 Inch
F
1.43 Inch
G
0.6245 Inch
H
1.63 Inch
I
5.0 Inch
J
J Keyway
3/16 x 3/32
K
1.21 Inch
D4
3.61 Inch
S
0.75 Inch
T
2.965 Inch
Z
3.72 Inch
PP
5.0 Inch
RR
0.33 Inch
SS
0.25 Inch
TT
6 Inch
WW
8.3 Inch
XX
0.40625 Inch
YY
7.5 Inch
ZT
6.69 Inch
X
X Keyway
1/4 x 1/8
KF
Key Furnished
1/4 Sq.
Y
Y Socket Setscrew
5/16 NC X 5/16 LG
WTL
Wt.
38 Lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models