Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
244 Hub City Models - 240 Series
Bill of material
0220-77334
PN
Part No.
0220-77334
MN
Model Number
244
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
OD
Output Diameter
1.125 Inch
DESCRIPTION
Description
244 5/1 A WR 56C
PT
Product Type
Right Angle
PL
Product Line
PowerCube Worm Gear Drive
IT
Input Type
Motor Frame
ID
Input Diameter
0.625 Inch
OT
Output Type
Shaft
CD
C.D.
2.3760 Inch
A
3.375 Inch
B
2.0620 Inch
D
2.500 Inch
E
6.938 Inch
H
2.27 Inch
I
4.880 Inch
J
J Keyway
3/16 X 3/32
K
5.875 Inch
L
L Pilot Dia
4.502 Inch
M
0.6250 Inch
N
5.500 Inch
O
0.406 Inch
P
Push
SLOTS
R
0.280 Inch
S
9.00 Inch
T
4.500 Inch
U
1.1245 Inch
V
2.310 Inch
W
2.06 Inch
X
X Keyway
1/4 x 1/8
Y
1.74 Inch
AA
5.0 Inch
BB
2.5 Inch
CC
2.875 Inch
DD
1.4375 Inch
EE
3/8 NC Inch
FF
0.7 Inch
GG
0.70 Inch
WTL
Wt.
33 Lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Hub City
    W245L PCX Hub City Models - W240 Series PCX
    Hub City
    W245 PCX Hub City Models - W240 Series PCX
    Hub City
    246 Hub City Models - 240 Series
    Hub City
    245 Hub City Models - 240 Series
    Hub City
    214L Hub City Models - 210 Series
Previews
3D
Dimension
2D
Download CAD models