Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2455130030 - IE-C6EL8UG0030XCAXXX-E
Bill of material
Weidmueller 2455130030
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2455130030
MANUTYPEDESC
Manufacturer Type Description
IE-C6EL8UG0030XCAXXX-E
DESCSHORT
Short Description
Copper data cable (Assembled) Number of poles: 8, Length: 3 m
DESCLONG
Long Description
Ready-for-connection data lines with copper wires.
GTIN
4050118497601
MANUNAME
Manufacturer Name
Weidmueller Group
AAG324
flame retardant version
Yes
AAK270
color anti-kink sleeve
black
AAK321
cable construction
4x2
AAK322
cable type
S/FTP
AAK335
type of anti-kink sleeve
without
AAK423
type of connector connection 2
M12
AAL680
halogen free (according to EN 50267-2-2)
Yes
BAB378
Color of coat
green
BAD656
Without halogens
Yes
BAD993
shielded
Yes
BAD994
Without halogens as in EN 50267-2-3
Yes
BAD999
Oil-resistant in accordance EN 60811-2-1
Yes
BAE033
Flame resistant according to standard
According to IEC 60332-3-24
BAI969
Length
3 m
AAF040
Mass
0.150 kg
AAD931
customs tariff number (TARIC)
85444290
URL
URL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models