Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2457240000 - UR20-8DI-ISO-2W
Bill of material
Weidmueller 2457240000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2457240000
MANUTYPEDESC
Manufacturer Type Description
UR20-8DI-ISO-2W
DESCSHORT
Short Description
Digital input module (I/O) Digital input module, PUSH IN, no, -20 °C ... +60 °C
DESCLONG
Long Description
Digital input module for transmission of binary signals.
GTIN
4050118472264
MANUNAME
Manufacturer Name
Weidmueller Group
BAG975
degree of protection
IP20
AAF040
Mass
0.085 kg
BAB577
depth
77.425 mm
BAA020
height
127.885 mm
BAF016
width
18.500 mm
AAD931
customs tariff number (TARIC)
85389091
URL
URL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models