Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
FIBRO
Description
2478.25.00200. - Lifter unit with pillar guidance
Bill of material
2478.25.00200.080
BC
Order No
DOC
Catalog page
2478_25_00200_pdf
S
mm
SA
mm
Enter value for SA
mm
cm
inch
ft
A
mm
B
mm
E1
mm
L1
180.000 mm
L2
mm
M
12.000 mm
SL
50.000 mm
GDFHUB
mm
FA
200.000 daN
ZTC
Customs tariff number
84669400
GDF
Gas spring
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models