Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
FIBRO
Description
2479.032. - Gas spring (Spring plunger), with hexagon socket, VDI 3004
Bill of material
2479.032.00020.050
BC
Order No
DOC
Catalog page
2479_032_pdf
IER
Installation guidelines
Installation guidelines.pdf
D1
Male thread
M24x1.5 mm
L
Length
mm
LMIN
Pressed length
mm
HUB
mm
Enter value for HUB
mm
cm
inch
ft
HUBMAX
Stroke max.
mm
FA
Initial spring force
daN
FE
Final spring force
daN
FN
Kraft nominal
20.000 daN
FA20
Initial spring force
23.000 daN
FE20
Final spring force
daN
P20
Filling pressure
20.000 bar
GDFKZ20
Spring force marking
green
FA40
Initial spring force
45.000 daN
FE40
Final spring force
daN
P40
Filling pressure
40.000 bar
GDFKZ40
Spring force marking
blue
FA80
Initial spring force
85.000 daN
FE80
Final spring force
daN
P80
Filling pressure
75.000 bar
GDFKZ80
Spring force marking
red
FA170
Initial spring force
170.000 daN
FE170
Final spring force
daN
P170
Filling pressure
150.000 bar
GDFKZ170
Spring force marking
yellow
GEW
Weight
kg
ZTC
Customs tariff number
84879090
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models