Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
FIBRO
Description
2480.005. - Slotted nut
Bill of material
2480.005.00200
BC
Order No
DOC
Catalog page
2480_32_bv
ZD
Cylinder diameter
mm
M
Thread
A
External dimension
mm
H
Thickness
mm
GEW
Weight
kg
N
mm
T
3.500 mm
P
1.500 mm
TYP
18.000 mm
ZTC
Customs tariff number
73181900
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models