Catalog navigation
Селекция на CAD модел
Налични продукти: 13
HELP_VARIABLE
Company
FIBRO
Description
2482.73. .1 - Gas spring, small dimension and low force
Bill of material
2482.73.00018.025.1
BC
Order No
DOC
Catalog page
2482_73_pdf
IER
Installation guidelines
Installation guidelines.pdf
FA
Initial spring force
daN
HUBMAX
Stroke max.
mm
HUB
mm
Enter value for HUB
mm
cm
inch
ft
LN
Pressed length
mm
SD
Piston rod diameter
7.000 mm
ZD
Cylinder diameter
15.000 mm
L
Length
mm
GASVOL
l
FA18
Initial spring force
18.000 daN
P18
Filling pressure
45.000 bar
GDFKZ18
Spring force marking
green
FA35
Initial spring force
35.000 daN
P35
Filling pressure
90.000 bar
GDFKZ35
Spring force marking
blue
FA50
Initial spring force
50.000 daN
P50
Filling pressure
135.000 bar
GDFKZ50
Spring force marking
red
FA70
Initial spring force
70.000 daN
P70
Filling pressure
180.000 bar
GDFKZ70
Spring force marking
yellow
GEW
Weight
kg
P
Filling pressure
45.000 bar
ZTC
Customs tariff number
84879090
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели