Catalog navigation
Выбор CAD модели
Доступные продукты: 11
HELP_VARIABLE
Company
FIBRO
Description
2482.74. .2 - Gas spring, small dimension and low force
Bill of material
2482.74.00030.038.2
BC
Order No.
DOC
Catalog page
2482_74_2_pdf
IER
Installation guidelines
Installation guidelines.pdf
FA
Initial spring force
daN
P
Filling pressure
60 bar
HUBMAX
Stroke max.
mm
HUB
mm
Введите значение для HUB
mm
cm
inch
ft
L
Length
mm
LN
Pressed length
mm
SD
Piston rod diameter
8.000 mm
ZD
Cylinder diameter
19.000 mm
GASVOL
l
FA30
Initial spring force
30.000 daN
P30
Filling pressure
60.000 bar
GDFKZ30
Spring force marking
green
FA50
Initial spring force
50.000 daN
P50
Filling pressure
100.000 bar
GDFKZ50
Spring force marking
blue
FA70
Initial spring force
70.000 daN
P70
Filling pressure
140.000 bar
GDFKZ70
Spring force marking
red
FA90
Initial spring force
90.000 daN
P90
Filling pressure
180.000 bar
GDFKZ90
Spring force marking
yellow
GEW
Weight
kg
ZTC
Customs tariff number
84879090