Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
FIBRO
Description
2487.12.00350. - Gas spring POWERLINE
Bill of material
2487.12.00350.032
BC
Order No
DOC
Catalog page
2487_12_00350_pdf
IER
Installation guidelines
Installation guidelines.pdf
ASF
Execution
FA
Initial spring force
350 daN
PA
Filling pressure
180 bar
HUBMAX
Stroke max.
mm
FMAX
Final spring force
daN
HUB
mm
Enter value for HUB
mm
cm
inch
ft
ZD
Cylinder diameter
32.000 mm
SD
Piston rod diameter
16.000 mm
L
Length
mm
ARN
12.500 mm
GASVOL
l
GEW
Weight
kg
ZTC
Customs tariff number
84879090
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models