Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
2489780000 - ENERGY ANALYSER D550-24
Bill of material
Weidmueller 2489780000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2489780000
MANUTYPEDESC
Manufacturer Type Description
ENERGY ANALYSER D550-24
DESCSHORT
Short Description
Measuring device electrical quantity, 480 V, Modbus RTU, Modbus-Gateway, Modbus TCP/IP, Modbus RTU over Ethernet, SNMP, BACnet (optional)
DESCLONG
Long Description
Allows for the detailed measurement of production facilities.
GTIN
4050118499803
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.265 kg
AAD931
customs tariff number (TARIC)
90303200
URL
URL
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Сваляне на CAD модели