Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
249-107 - B-type spacer module, modular, e.g., for bridging commoned terminal blocks
Bill of material
249-107
BESTNR
Item-No.
249-107
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
BREITE
Width
5.00 mm
FARBE
Color
gray
GEWICHT
Weight
0.690 g
ECLASS71
eCl@ss 7.1
27-14-92-14
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models